Camera Specification:
LI-OX05B1S-OAX40-VCL-OMS-GM2B-200H
$649.00
For high volume order, please email sales@leopardimaging.com
$649.00
For high volume order, please email sales@leopardimaging.com
EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD
OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S
RGB-IR
Global shutter
GMSL2 Maxim MAX96717 serializer
Visible + 940 nm band pass filter
| Resolution: | 2592 (H) x 1944 (V) (Based on ISP binary) |
| Optical Format: | 1/2.5″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens: | FOV H 200° |
| Focusing Distance: | 50 cm |
| Part#: | LI-OX05B1S-OAX40-VCL-OMS-GM2B-200H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here