LI-USB30-IMX662-MIPI-081H

IMX662 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX662-MIPI-081H

11 in stock (can be backordered)

1

LI-USB30-CSLINK-IPX-TESTER

8 in stock

1

FAW-1233-02

76 in stock

1

LI-PS12-03 (12V@5A Power Adapter & Cable)

39 in stock (can be backordered)

1

8 in stock

For high volume order, please email sales@leopardimaging.com

Sony STARVIS 2 Diagonal 6.45 mm CMOS Image Sensor IMX662
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 1937 (H) x 1097 (V) (active pixels)
Frame rate: 1936 x 1100 @ 30 fps
Optical format: 1/2.8″
Pixel size: 2.9 x 2.9 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX662 MIPI Module
Part: LI-USB30-IMX662-MIPI-081H

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here