LI-LEO-OX08B40-OAX40-GM2A-120H-M12

$599.00

Image Product Quantity

LI-LEO-OX08B40-OAX40-GM2A-120H-M12 (CAMERA ONLY)

28 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1723 in stock (can be backordered)

1

28 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR HD sensor OX08B40
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 120˚ / 60˚ / 30˚
Color / Mono: Color
Resolution: 3840 (H) x 2160 (V) (Based on ISP binary)
Output Format: YUV422
Frame Rate: 30 fps @ 3840 x 2160
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
ISP: OMNIVISION automotive ISP OAX4000
Power Supply Range: 6 ~ 24 VDC
Part#: LI-LEO-OX08B40-OAX40-GM2A-120H-M12
LI-LEO-OX08B40-OAX40-GM2A-060H-M12
LI-LEO-OX08B40-OAX40-GM2A-030H-M16

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:

The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.

Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ ✔ ✔ ✔ N/A N/A ✔ N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-LEO-OX08B40-OAX40-GM2A-060H-M12

    LI-LEO-OX08B40-OAX40-GM2A-060H-M12

    $599.00
  • LI-LEO-OX08B40-OAX40-GM2A-030H-M16

    LI-LEO-OX08B40-OAX40-GM2A-030H-M16

    $599.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00