LI-OV2312-VCSEL-OMS-GMSL2-177H

$549.00

Image Product Quantity

LI-OV2312-VCSEL-OMS-GMSL2-177H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

629 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

OmniVision RGB-IR CMOS 2MP Image Sensor OV2312
10-bit RGB-IR RAW
Global shutter
Maxim MAX96717F serializer

IR Filter: Visible + 940 nm
Color / Mono: RGB-IR
Resolution: 1600 (H) x 1300 (V) (active pixels)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 177˚
Focusing Distance: 50 cm
Weight: ~ 183 g
Part#: LI-OV2312-VCSEL-OMS-GMSL2-177H
USB 3.0 EVA Kit Part#: LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00