LI-OX08A4Y-FPDLINKIII-120H

$519.00

Image Product Quantity

LI-OX08A4Y-FPDLINKIII-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

476 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS Image Sensor OX08A4Y
TI953 FPD-Link III Serializer
FPDLink III Serial Coax Interface with PoC

Lens: FOV H 120°
Resolution: 3840 (H) x 2160 (V)
Maximum Frame Rate: 36 fps @ 4K
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-OX08A4Y-FPDLINKIII-120H
USB 3.0 EVA Kit Part#: LI-USB30-OX08A4Y-FPDLINKIII-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00