LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T

$439.00

Image Product Quantity

LI-ST-VG1762-RGBIR-OMS/DMS-T (CAMERA ONLY)

5 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

633 in stock (can be backordered)

1

LI-PS12-02

192 in stock

1

LI-GMSL2-USB-BOX

196 in stock

1

LI-M-USB-FKR-BOX

164 in stock

1

5 in stock

For high volume order, please email sales@leopardimaging.com

Caution: when in use, do not stare at the device or view directly without eye protection.

STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Global shutter
940 nm VCSEL included

Color / Mono: RGB-IR
Dynamic Range: 96 dB
Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Focusing Distance: 65cm to cover 43cm to 130cm (2 pixels)
Part#: LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Cabin Monitoring
Driver Monitoring
IR Application

Kit Part#: LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-ST-VG1762-RGBIR-OMS/DMS-T
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12 VDC Power supply

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-ST-VG1762-RGBIR-OMS/DMS-T

    LI-ST-VG1762-RGBIR-OMS/DMS-T

    $329.00