LI-USB30-AR0234YUV-GMSL2-QC

LI-USB30-AR0234YUV-GMSL2-QC  USB 3.0 Camera

$759.00

Image Product Quantity

LI-AR0234YUV-GMSL2-QC [CAMERA ONLY]

28 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

635 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

193 in stock

1

LI-M-USB-FKR-BOX

40 in stock

1

28 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3 MP AR0234 Sensor
Output RAW data
Monochrome sensor
Global shutter
GMSL2 MAX9295A Serializer
Eight 940 nm IR LEDs included
930 nm ~ 960 nm band pass filter included
Active pixels: 1920 (H) x 1200 (V)
Optical format: 1/2.6″
Pixel size: 3.0 x 3.0 μm
Lens: HFOV 92°
Weight: 128.6g +/- 0.5g
Part#: LI-AR0234YUV-GMSL2-QC
USB 3.0 EVA Kit Part#: LI-USB30-AR0234YUV-GMSL2-QC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality

Kit Part#: LI-USB30-AR0234YUV-GMSL2-QC x 1
Kits include: 1. Serial Camera: LI-AR0234YUV-GMSL2-QC x 1
2. DeSer box: LI-GMSL2-USB-BOX x 1
3. Three-Meter Fakra Cable x 1
4. USB 3.0 cable x 1
5. 12VDC Power supply x 2

Source Code in C#
Capture & Display
Support register access function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0234YUV-GMSL2-QC

    LI-AR0234YUV-GMSL2-QC

    $649.00