LI-AR0234YUV-GMSL2-QC

$649.00

Image Product Quantity

LI-AR0234YUV-GMSL2-QC [CAMERA ONLY]

28 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

88 in stock (can be backordered)

1

28 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3 MP AR0234 Sensor
Output RAW data
Monochrome sensor
Global shutter
GMSL2 MAX9295A Serializer
Eight 940 nm IR LEDs included
930 nm ~ 960 nm band pass filter included
Active pixels: 1920 (H) x 1200 (V)
Optical format: 1/2.6″
Pixel size: 3.0 x 3.0 μm
Lens: HFOV 92°
Weight: 128.6g +/- 0.5g
Part#: LI-AR0234YUV-GMSL2-QC
USB 3.0 EVA Kit Part#: LI-USB30-AR0234YUV-GMSL2-QC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality

Source Code in C#
Capture & Display
Support register access function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-AR0234YUV-GMSL2-QC

    LI-USB30-AR0234YUV-GMSL2-QC

    $759.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00