LI-USB30-OV2312-GMSL2-110H

OV2312 RGB-IR Global shutter GMSL2 Camera with USB3.0 Tester

$599.00

Image Product Quantity

LI-OV2312-GMSL2-110H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1818 in stock (can be backordered)

1

LI-GMSL2-USB

501 in stock (can be backordered)

1

LI-PS12-01

67 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M RGB-IR Image Sensor OV2312
Supports global shutter
Outputs 10-bit RAW data
Supports 9 ~ 19 VDC Power
MAX9295A Serializer
IP Rating IPX9K
Resolution: 1600 (H) x 1300 (V)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Camera Part#: LI-OV2312-GMSL2-110H
USB3.0 Kit Part#: LI-USB30-OV2312-GMSL2-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In-Cabin Monitoring
Driver Monitoring System (DMS)
Video Conferencing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Power over Cable: 9V ~ 19V Power
Kits include: 1. Serial Camera: LI-OV2312-GMSL2-xxxH
2. DeSer board: LI-GMSL2-USB
3. 3-Meter Fakra Cable
4. USB 3.0 cable
5. 12 VDC Power Supply

Source Code in C#
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
  • LI-OV2312-GMSL2-110H

    LI-OV2312-GMSL2-110H

    $489.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00