LI-OV2312-GMSL2-110H

OV2312 RGB-IR Global shutter GMSL2 Camera

$489.00

Image Product Quantity

LI-OV2312-GMSL2-110H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1818 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M RGB-IR Image Sensor OV2312
Supports global shutter
Outputs 10-bit RAW data
Supports 9 ~ 19 VDC Power
MAX9295A Serializer
IP Rating IPX9K
Resolution: 1600 (H) x 1300 (V)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Camera Part#: LI-OV2312-GMSL2-110H
USB3.0 Kit Part#: LI-USB30-OV2312-GMSL2-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In-Cabin Monitoring
Driver Monitoring System (DMS)
Video Conferencing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here