LI-M10V-DUAL-USB30

USB 3.0 camera with Socionext M10V processor

Image Product Quantity

LI-M10V-DUAL-USB30 (CAMERA)

Temporarily unavailable

1

LI-PS12-01-MOD-M10V

55 in stock

1

LI-C-USB-2.0-MICRO-B-M10V

13 in stock

1

LI-C-USB-3.0-TYPE-C

73 in stock

1
This product is currently unavailable.

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857 mm (Type 1/2.3)
CMOS Image Sensor IMX477
Resolution: 3840 x 2160
Frame rate: 30 fps
Socionext M10V processor
USB 3.0 Super Speed supported
UVC compliant
Lens: FOV H 86.8°
Dual Cameras
Image stitching supported
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface
1 x UART interface
1 x Power interface (12V DC)
1 x RJ45 Ethernet interface
2 x Micro-SD card intefaces

USB 3.0 Dual camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here