Camera Specification:
LI-USB30-AR0233-GW5400-FPDLINKIII-060H
$719.00
For high volume order, please email sales@leopardimaging.com
$719.00
For high volume order, please email sales@leopardimaging.com
| ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
| YUV output without compression | |
| GEO Semi GW5400 ISP | |
| TI953 FPD-Link III Serializer | |
| Supports HDR | |
| IP rating: | IP69K |
| Resolution: | 1920 (H) x 1080 (V) (Based on ISP binary) |
| Optical format: | 1/2.5″ |
| Pixel size: | 3.0 x 3.0 μm |
| Camera Part#: | LI-AR0233-GW5400-FPDLINKIII-xxxH (060H, 120H) |
| USB3.0 Kit Part#: | LI-USB30-AR0233-GW5400-FPDLINKIII-xxxH (060H, 120H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion
| Default Version: |
| The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0233-GW5400-FPDLINKIII-xxxH |
| Power over Cable: | 9 ~ 19 VDC |
| Kits include: | 1. Serial Camera: LI-AR0233-GW5400-FPDLINKIII-xxxH |
| 2. USB3.0 DeSer Tester: LI-FPDLINKIII-FP-USB-BOX | |
| 3. Three-Meter Fakra Cable | |
| 4. 12 VDC Power supply | |
| 5. USB3.0 Cable |
Camera Tool Source Code in C#
Capture & Display
ISP Rom Update
This camera has been tested on the below platforms