LI-IMX390-GMSL2-XAVIER-060H

$719.00

Image Product Quantity

LI-IMX390-GMSL2

Available on backorder

1

060H Lens

522 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1818 in stock (can be backordered)

1

FAW-1233-03

467 in stock

1

LI-MAX9296-IPX-DESER

286 in stock

1

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

28 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Supports one GMSL2 camera
Sony Diagonal 6.67mm (Type 1/2.7)
CMOS RGGB Image Sensor IMX390
Color camera
GMSL2 serializer

Pixel size: 3.0 x 3.0 µm
Resolution pixels: 1937 (H) x 1217 (V)
Optical format: 1/2.7″
Part#: LI-IMX390-GMSL2-XAVIER-060H
LI-IMX390-GMSL2-XAVIER-120H
LI-IMX390-GMSL2-XAVIER-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
# Items QTY
1 LI-IMX390-GMSL2-xxxH 1
2 Three-meter Fakra cable 1
3 LI-GMSL2-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JXAV-MIPI-ADPT-4CAM 1
6 LI-PS12-01 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-IMX390-GMSL2 Click Here

Recommended With

  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00