LI-USB30-AR0220-GMSL2-090H

$539.00

Image Product Quantity

LI-AR0220-GMSL2-090H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

637 in stock (can be backordered)

1

LI-GMSL2-USB

188 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI AR02201.7M CMOS RCCB Sensor
Support 9V ~ 19V Power
IP rating: IP67 ( Up to IP69K)
Active pixels: 1820 (H) x 940 (V)
Optical format: 1/1.8″
Pixel size: 4.2 x 4.2 µm
Compact size: 30 (L) x 30 (W) mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-AR0220-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 12 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0220-GMSL2-xxxH
2. DeSer board: LI-GMSL2-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB3.0 Cable

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0220-GMSL2-090H

    LI-AR0220-GMSL2-090H

    $429.00
  • LI-AR0220-GMSL2-120H

    LI-AR0220-GMSL2-120H

    $429.00
  • LI-AR0220-GMSL2-060H

    LI-AR0220-GMSL2-060H

    $429.00
  • LI-USB30-AR0220-GMSL2-060H

    LI-USB30-AR0220-GMSL2-060H

    $539.00
  • LI-USB30-AR0220-GMSL2-120H

    LI-USB30-AR0220-GMSL2-120H

    $539.00