Camera Specification:
LI-IMX412-MIPI-M12
IMX412 12MP Camera Module with M12 Lens
$279.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
IMX412 12MP Camera Module with M12 Lens
$279.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX412
Color sensor
Support M12 lens
MIPI CSI-2 interface
| Active Pixels: | 4056 (H) x 3040 (V) |
| Pixel Size: | 1.55 x 1.55 μm |
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit.
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON AGX Xavier Camera Kit: | Click here |