LI-USB30-IMX226C

26mmx26mm USB 3.0 Camera module with 12M HD RAW data real time streaming based on Sony IMX226 Color Sensor, support 4K2K resolution

$599.00

Image Product Quantity

LI-USB30 V1.6

200 in stock

1

33 in stock

For high volume order, please email sales@leopardimaging.com

Categories:
Tag:
Sony IMX226 12M pixels CMOS Color
CS / M12 lens mount support (Default: M12 lens)
RAW data USB 3.0 real time streaming
USB 3.0 interface
Active pixel: 4168Hx3062V
Frame rate: 10fps@12M Resolution
Optical format: 1/1.7″
Pixel size: 1.85×1.85um
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-IMX226C

Machine Vision
Medical Camera
Scientific Camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

Source Code in C#
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format