LI-USB30-OV7251

26mmx26mm USB 3.0 Camera module with OmniVision OV7251 VGA Module,

$249.00

Product Quantity

LI-USB30-MIPI-TESTER-OVM

In stock

1

LI-OV7251M-FF-80

In stock

1

For high volume order, please email sales@leopardimaging.com

Omnivision OV7251 VGA Global Shutter Sensor
Fixed Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface

Active pixel: 640H x 480V
Frame rate: 100 fps @ Full Resolution
Optical format: 1/7.5″
Module Compact size: 8x8mm
Pixel size: 3x3um
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-OV7251
Module Spec Click here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

Source Code in C#
Capture & Display