| Focusing Range: | 8 cm to 15 cm |
| Focal Length: | 2.66 mm |
| F Number: | 2.8 |
| FOV (H): | 39° |
| TV Distortion: | < 1% |
| Sensor: | Global Shutter OV7251 Mono |
| Connector: | AXT624124 |
| Module Size: | 6 x 6 mm |
| No. | Name | No. | Name | No. | Name | No. | Name |
|---|---|---|---|---|---|---|---|
| 1 | SDA | 7 | MDP | 13 | PWM | 19 | XCLK |
| 2 | SCL | 8 | MDN | 14 | NC | 20 | NC |
| 3 | DOVDD1.8V | 9 | GND | 15 | GND | 21 | RESET |
| 4 | MCP | 10 | STROBE | 16 | FSIN | 22 | AVDD2.8V |
| 5 | MCN | 11 | ULPM | 17 | NC | 23 | NC |
| 6 | GND | 12 | GND | 18 | DVDD1.5V | 24 | NCGND |