LI-USB30-IMX290

IMX290 USB 3.0 Camera

$499.00

Image Product Quantity

LI-IMX290-MIPI-M12

56 in stock

1

LI-USB30-MIPI-377-23Z

164 in stock

1

FAW-1233-02

209 in stock

1

56 in stock

For high volume order, please email sales@leopardimaging.com

Sony 2.13M pixels CMOS Sensor IMX290
RAW Data Streaming
USB 3.0 real-time streaming

Resolution pixel: 1945 (H) x 1108 (V)
Frame rate: 30 fps @ 1080P
Optical format: 1/2.8″
Pixel size: 2.9 x 2.9 µm
Power: USB 3.0 + 5 VDC power source
Camera front: IMX290 MIPI Module
Part#: LI-USB30-IMX290

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
3-D Gesture Control
Medical Camera
Video Conference
Scientific Camera

Recommended With

  • LI-IMX290-MIPI-M12

    LI-IMX290-MIPI-M12

    $249.00