Camera Specification:
LI-IMX274-MIPI-M12
IMX274 Camera Module with M12 Lens
$249.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
IMX274 Camera Module with M12 Lens
$249.00
Out of stock
For high volume order, please email sales@leopardimaging.com
1/2.5″ 8.51M CMOS HD digital imager
I-PEX MicroCoax Interface for better EMI
| Pixel size: | 1.62 x 1.62 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
LI-IMX274-MIPI-M12 is a high-resolution digital camera board. It incorporates an Sony 1/2.5″ CMOS digital image sensor with an active imaging pixel array of 3864H x2196V. The LI-IMX274-MIPI-M12 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for public security, machine vision, Automotive industry.
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Orin | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
| USB 3.0 Tester kit: | Click here |
| NVIDIA® Jetson Camera Kit: | Click here |