LI-OV5640-USB-72

$89.00

Image Product Quantity

LI-OV5640-USB-72-BRD

46 in stock

1

LI-C-USB-2.0-CABLE

12 in stock

1

12 in stock

For high volume order, please email sales@leopardimaging.com

Support 5M video streaming
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Size: 40mmx30mm
Part#: LI-OV5640-USB-72
Focusing Range: 60cm to infinity
Focal Length: 2.8mm
F Number: 2.6
Fov (H): 72°
TV Distortion: <-40%
Sensor: OV5640
Interface (SM05B-SRSS-TB)
5 Pin USB Connector (SM05B-SRSS-TB)

 

Pin No. Name
1 USB_5V
2 USB_DM
3 USB_DP
4 NC
5 Shield_Ground