LI-OV9712-USB-M8

$89.00

Image Product Quantity

LI-OV9712-USB-M8-BRD

321 in stock

1

LI-C-USB-2.0-CABLE

330 in stock

1

321 in stock

For high volume order, please email sales@leopardimaging.com

Support 720p@30fps HD video streaming
Super Low Light Sensitivity
MJPEG compression
YUV streaming
M8 lens (Can support M12 lens with M12 lens holder)
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Pixel size: 3.0umx3.0um
Size: 22mmx19.5mm

Focusing Range: adjustable, 5mm to infinity
Focal Length: 2.35mm
M8 Lens
F Number: 2.5
Fov (H): 89°
TV Distortion: <40%
Sensor: OV9712
Interface (Molex: SM05B-SRSS-TB)
5 Pin USB Connector (Molex: 53398-0571)
Pin No. Name
1 USB_5V
2 USB_DM
3 USB_DP
4 GND
5 Shield_Ground