Camera Specification:
LI-USB30-IMX454-MIPI-092H
IMX454 USB 3.0 MIPI Camera
$4,990.00
For high volume order, please email sales@leopardimaging.com
IMX454 USB 3.0 MIPI Camera
$4,990.00
For high volume order, please email sales@leopardimaging.com
Please contact with sales@leopardimaging.com for pricing
Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX454 | |
Multispectral Imaging Camera | |
USB 3.0 Super Speed support | |
Default M12 lens | |
Supports up to 41 channels | |
Support Camera Tool Source Code in Python API | |
Resolution: | 1937 (H) x 1097 (V) (active pixels) |
Frame rate: | 1948 x 1097 @ 30 fps |
Optical format: | 1/2.8″ |
Pixel size: | 2.9 x 2.9 μm |
Power: | USB 3.0 + 5 VDC power source |
Part: | LI-USB30-IMX454-MIPI-092H |
Agriculture
Food Inspection
Industrial
Spectral Analysis
Camera Tool Source Code in Python API
Capture & Display
RAW to wavelength image in range of 450nm to 850nm at 10nm intervals
Save file as PGM, ENVI, csv format