| USB 3.0 Kit | Click here |
| Focusing Range: | 20 cm to Infinity |
| Focal Length: | 2.3 mm |
| F Number: | 2.2 |
| FOV (H): | 85° |
| TV Distortion: | < -20% |
| Sensor: | Global Shutter AR0144 Mono |
| Connector: | AXT624124 |
| Module Size: | 8 x 8 mm |
| No. | Name | No. | Name | No. | Name | No. | Name |
|---|---|---|---|---|---|---|---|
| 1 | SDA | 7 | MDP0 | 13 | NC | 19 | XCLK |
| 2 | SCL | 8 | MDN0 | 14 | SHUTTER | 20 | FLASH |
| 3 | DOVDD1.8V | 9 | DGND | 15 | AGND | 21 | RESET |
| 4 | MCP | 10 | MDP1 | 16 | TRIGGER | 22 | AVDD2.8V |
| 5 | MCN | 11 | MDN1 | 17 | SADDR | 23 | NC |
| 6 | GND | 12 | DGND | 18 | DVDD1.2V | 24 | DGND |

