Camera Specification:
LI-ThermalCAM-USB20-057H
$249.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$249.00
For high volume order, please email sales@leopardimaging.com
| TELEDYNE FLIR Thermal Camera Lepton® 3.5 | |
| Up to 50-meter working distance | |
| UVC Compliant | |
| Connector: | USB2.0 Micro-B |
| Frame Rate: | 8.7 Hz (effective) |
| Optical Format: | User-selectable 14-bit, 8-bit (AGC applied), or 24-bit RGB (AGC and colorization applied) |
| Spectral Range: | Longwave infrared, 8 ~ 14 μm |
| Part: | LI-ThermalCAM-USB20-057H |
If you need to download the driver, please contact:support@leopardimaging.com
Thermal Imaging
Gesture Recognition
Building Automation
Night Vision
IoT
Robot
1 x LI-LEPTON-USB20-CAM V2.0 board
1 x USB 2.0 Micro-B to Type A
| Field of View (FOV): | 57Ëš horizontal |
| F Number: | 1.1 |
| Time to Image: | < 1.2 sec |
| Sensor Technology: | Uncooled VOx microbolometer |
| Weight: | ~ 5 g (Camera only) |
| Operating Temp: | -10℃ ~ +75℃ |
| Storage Temp: | -10℃ ~ +75℃ |

