| Color sensor | |
| Auto Focusing | |
| USB 2.0 compliance | |
| Frame Rate: | 20 fps @ 3264 x 2448 |
| Â | 25 fps @ 2592 x 1944 |
| Â | 25 fps @ 1920 x 1080 |
| Â | 25 fps @ 1280 x 720 |
| Sensor: |
OmniVision 8MP CMOS digital image sensor OV08D10 |
| Pixel Size: |
1.12 x 1.12 μm |
| Optical Format: |
1/4″ |
| Focusing Range: |
10cm ~ Infinity |
| Interface: |
USB-5pin |
| Output Format: |
10-bit RAW data |
| Power Supply: |
5 VDC |
| Power Consumption: |
~ 1.2 W |
| Weight: |
~ 4g |
| Part#: | LI-OV08D10-USB-AF |
If you need to download the driver, please contact:support@leopardimaging.com
Digital Still Cameras
PC Cameras
IoT
Robots
| Focal Length: | 1.79 mm |
| F Number: | 2.4 ± 5% |
| Fov (H): | 92° |
| TV Distortion: | < -12.2% |
| 5 Pin USB Connector |
|
| Pin No. | Name |
| 1 | USB_5V |
| 2 | USB_D- |
| 3 | USB_D+ |
| 4 | GND |
| 5 | GND |


