| Sensor Type: | OMNIVISION b&w CMOS 1.3MP Image Sensor OG01A1B |
| Optical Format: | 1/5″ |
| Aperture, F/#: | 2.3 ± 5% |
| Focal Length: | 1.28 mm ± 5% |
| Focusing Range: | 10 cm ~ Infinity |
| Resolution: | 1280 (H) x 1024 (V) (active pixels) |
| Pixel Size: | 2.2 x 2.2 μm |
| Output Format: | 8-bit / 10-bit RAW data |
| Maximum Frame Rate: | 120 fps @ 1280 x 1024 240 fps @ 640 x 480 |
| Color / Mono: | Monochrome |
| Interface: | 2-lane MIPI CSI-2 |
| Lens FOV: | 146Ëš diagonal |
| Power Consumption: | Approx. 200 mw |
If you need to download the driver, please contact:support@leopardimaging.com
