Camera Specification:
LI-OC0TC1B-MIPI
$99.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$99.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sensor: | OmniVision CMOS digital image sensor OC0TC1B |
| Optical Format: | 1/14.464″ |
| Shutter Type: | Global shutter |
| Color / Mono: |
Mono sensor |
| Aperture, F/#: | 2.3 |
| Focal Length: | 2.3 ± 5% mm |
| Resolution: | 400 (H) x 400 (V) (active pixels) |
| Pixel Size: | 2.2 x 2.2 μm |
| Output Format: | 8-bit / 10-bit / 12-bit / 14-bit RAW data |
| Frame Rate: | 240 fps @ 400 x 400 |
| 480 fps @ 200 x 200 | |
| Interface: | 1-lane MlPl D-PHY |
| Focusing Range: |
8 ~ 100 mm |
| Lens FOV: | 103˚ diagonal |
| 70˚ horizontal | |
| 70˚ vertical | |
| Weight: | ~ 1g |
If you need to download the driver, please contact:support@leopardimaging.com
Machine Vision
Industrial Automation
Augmented and Virtual Reality
Gaming
Biometric Authentication
Drones
3D Imaging
Industrial Bar Code Scanning
