Camera Specification:
LI-AR2020-MIPI-AF-79D
20MP Compact Mobile Module, Weight: ~ 2 g
$425.00
1 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
20MP Compact Mobile Module, Weight: ~ 2 g
$425.00
1 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
Sensor: | ON Semiconductor 20 MP CMOS Sensor AR2020 |
Optical Format: | 1/1.8″ |
Aperture, F/#: | 1.89 ± 5% |
Effective Focal Length: | 5.43 mm |
Resolution: | 5120 (H) x 3840 (V) (active pixels) |
Pixel Size: | 1.4 µm Back Side Illuminated (BSI) |
Output Format: | 10-bit RAW |
Maximum Frame Rate: | 30 fps @ full size, Linear mode |
ADC resolution: |
10−bits, on die |
Auto Focus: | Supported |
VCM for Auto Focus: | Yes |
Color / Mono: | Color sensor |
Interface: | 1x 4-lane MIPI |
Lens FOV: | 79.05˚ diagonal |
Weight: | ~ 2 g |
Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging