Camera Specification:
LI-IMX779-MIPI-140H
STARVIS IMX779 8.39MP MIPI Camera with M12 Lens
$259.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
STARVIS IMX779 8.39MP MIPI Camera with M12 Lens
$259.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 6.42 mm STARVIS Sensor IMX779 | |
| Color sensor | |
| Supports M12 lens | |
| MIPI CSI-2 interface | |
| Active Pixels: | 3856 (H) x 2176 (V) | 
| Output Format: | 
10-bit / 12-bit RAW data | 
| Maximum Frame Rate: | 
10-bit: 90 fps @ All-pixel scan mode | 
| 12-bit: 60 fps @ All-pixel scan mode | |
| Power Consumption: | 91 mA @ 3.3 VDC (20 fps @ 3856 x 2192) | 
| Field of View (FOV): | 
140˚ horizontal | 
| Optical Format: | 
1/2.8″ | 
| Pixel Size: | 1.45 x 1.45 μm | 
| Weight: | ~ 18 g | 
If you need to download the driver, please contact:support@leopardimaging.com
Security Camera
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 | 
|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ | N/A | 
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… | 


