LI-IMX675-MIPI-076H

$299.00

6 in stock

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 6.53 mm 5.11MP CMOS Image Sensor IMX675
Color sensor
Interface: MIPI output
Active Pixels: 2608 (H) x 1960 (V)
Pixel Size: 2.0 x 2.0 μm
Focal Length: 3.25 mm ± 5%
FOV H: 76°

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

 

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 RP5
N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX335-MIPI-M12

    LI-IMX335-MIPI-M12

    $279.00