Camera Specification:
LI-ISX031-MIPI-118H
$299.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$299.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 7.45 mm Type 1/2.42 CMOS Image Sensor ISX031 | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Optical Format: | 1/2.42″ |
| Active Pixels: | 1937 (H) x 1553 (V) |
| Pixel Size: | 3.0 x 3.0 μm |
| Output Format: |
12-bit / 10-bit RAW data |
| ISP: |
Sensor with built-in ISP |
| Power Consumption: |
~ 0.68w |
| Operating Temp: |
-40℃ ~ +85℃ |
| Storage Temp: |
-40℃ ~ +85℃ |
| Weight: |
~ 14g |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
– Machine Vision
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list:Â Click here
