| Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX462 | |
| Color sensor | |
| Module Size: | 38 x 38 mm |
| Active Pixels: | 1937 (H) x 1097 (V) |
| Pixel Size: | 2.9 x 2.9 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance cameras
Industrial cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | ✔ | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |
