Camera Specification:
LI-IMX676-MIPI-185H
Fish-eye MIPI Camera Equipped with Sony STARVIS 2 Sensor IMX676
$309.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
Fish-eye MIPI Camera Equipped with Sony STARVIS 2 Sensor IMX676
$309.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
Sony STARVIS2 Diagonal 10.04 mm CMOS Image Sensor IMX676 | |
Color sensor | |
Supports M12 lens | |
4-lane MIPI CSI-2 | |
Active Pixels: | 3552 (H) x 3552 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Output Format: |
10-bit / 12-bit RAW |
Field of View (FOV): |
185˚ horizontal |
IR Filter: |
650 nm IR cut filter |
Weight: |
~ 20 g |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: | Coming soon… |