Camera Specification:
LI-IMX900C-MIPI-078H
IMX900 Color MIPI camera compatible with Qualcomm RB3, Qualcomm IQ-9075 EVK, and Raspberry Pi 5 platform.
$399.00
39 in stock
For high volume order, please email sales@leopardimaging.com
IMX900 Color MIPI camera compatible with Qualcomm RB3, Qualcomm IQ-9075 EVK, and Raspberry Pi 5 platform.
$399.00
39 in stock
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 5.81 mm Pregius Sensor IMX900
Color Sensor
Supports M12 lens
Supported Platform: | Qualcomm® RB3 Robotics Gen 2 Development Kit |
Qualcomm® Dragonwing IQ-9075 EVK | |
Raspberry Pi 5 Development Kit | |
NOTE: Kits are NOT included with the product. Additional cables or boards are required for platform use. Please contact our sales if you are interested. | |
Active Pixels: | 2064 (H) x 1552 (V) |
Pixel Size: | 2.25 x 2.25 μm |
Mount: | M12 x P0.5 |
Focal Length: | 3.6 mm |
FOV (H): | 78° |
Part#: | LI-IMX900C-MIPI-078H |
If you need to download the driver, please contact:support@leopardimaging.com
FA camera
Code reading camera
Embedded vision systems
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm® RB3 Robotics Gen 2, Qualcomm® Dragonwing RB8 and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 | RB3 | IQ-9075 |
---|---|---|---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ | ✔ | ✔ | ✔ |
For detailed driver with version list: Click here