LI-IMX901C-MIPI-076H

Global shutter C-mount IMX901 MIPI camera with 8K horizontal resolution

$1,199.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony High Horizontal Resolution of 8K and Wide Aspect Ratio Global Shutter Image Sensor 1.4″ 16.41MP IMX901
Color Sensor

Active Pixels: 8016 (H) x 2048 (V)
Pixel Size: 2.74 x 2.74 μm
Mount: C Mount
Focal Length: 12 mm
FOV (H): 76°
Part#: LI-IMX901C-MIPI-076H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA
ITS

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm® RB3 Robotics Gen 2, Qualcomm® Dragonwing RB8 and Nvidia Jetson platforms.

 

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 RP5 RB3 IQ-9075
N/A N/A N/A N/A N/A N/A N/A N/A

 

 

For detailed driver with version list: Click here