Camera Specification:
LI-AR0822-MIPI-126H
4K MIPI D-PHY AR0822 camera with ERS and GRR shutter type
$299.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
4K MIPI D-PHY AR0822 camera with ERS and GRR shutter type
$299.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 1/1.8-inch 8 MP CMOS Image Sensor AR0822 | |
| Color sensor | |
| Supports M12 lens | |
| MIPI CSI-2 interface | |
| ERS and GRR shutter type | |
| Output Format: | Linear: 10 bit and 12 bit |
| eHDR: 10, 12, 14, 16 20 bit | |
| Active Pixels: | 3840 (H) x 2160 (V) |
| Frame Rate: |
Linear: 4k @ 60 fps |
| LI−HDR (2exp): 4k @ 30 fps | |
| eHDR (3exp): 4k @ 30 fps | |
| Power Consumption: | 160 mA @ 3.3 VDC (3840 x 2160 @ 18 fps ) |
| Field of View (FOV): |
126˚ horizontal |
| Optical Format: |
1/1.8″ (8.81 mm diagonal) |
| Pixel Size: | 2.0 µm x 2.0 µm, BSI |
| Weight: | ~ 18 g |
If you need to download the driver, please contact:support@leopardimaging.com
Security Camera
IoT
Car DRV
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 |
|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |


