LI-AR1223-YUV-MIPI-098H

12MP YUV MIPI Camera

$399.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 12MP CMOS digital image sensor AR1223
Color Sensor

Resolution: 4096 (H) x 3046 (V) (active pixels)
ISP: Included
Interface:
4-lane MIPI D-PHY
Pixel Size: 2.0 μm
Frame Rate:
Linear: 12 MP @ 60 frames/sec
  LI*HDR (2exp): 12 MP @ 30 frame−pairs/sec
eHDR (3 exp): 12 MP @ 24 combined−frames/sec
eDR (DGR): 12 MP @ 36 frames/sec
LI−eDR+T2: 12 MP @ 24 frame−pairs/sec
eHDR−eDR+T2: 12 MP @ 24 combined−frames/se
Output Format: YUV 422
Mount: M16 x P0.5
Focal Length: 5.17 ± 5% mm
FOV (H): 98°
Part#: LI-AR1223-YUV-MIPI-098H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Security
Car DVR

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm® RB3 Robotics Gen 2, Qualcomm® Dragonwing RB8 and Nvidia Jetson platforms.

 

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 RP5 RB3 IQ-9075
N/A N/A N/A N/A N/A ✔ N/A N/A N/A

 

 

For detailed driver with version list: Click here