LI-USB30-AR0246-YUV-088H

RGB-NIR USB 3.0 AR0246 MIPI Camera

$419.00

Image Product Quantity

LI-USB30-AR0246-YUV-088H (CAMERA ONLY)

Available on backorder

1

LI-USB30-LR Cable

11 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 2MP CMOS RGB Sensor AR0246
USB 3.0 interface
Built-in Image Signal Processor (ISP)
YUV image data output
Resolution: 1920 (H) x 1080 (V) (active pixels)
Optical format: 1/4″
Pixel size: 2.0 x 2.0 μm, BSI
Power: 5 VDC (from USB3.0 port)
Part: LI-USB30-AR0246-YUV-088H

IoT
Security
Robots