Camera Specification:
LI-AR0246-YUV-MIPI-088H
NIR AR0246 MIPI Camera
$219.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
NIR AR0246 MIPI Camera
$219.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
ON Semiconductor 1/4-Inch 2MP CMOS sensor AR0246 which has enhanced NIR response
Color Sensor
| Active Pixels: | 1920 (H) x 1080 (V), BSI |
| ISP: | Included |
| Interface: |
4-lane MIPI D-PHY |
| Pixel Size: | 2.0 x 2.0 μm |
| Frame Rate: |
Linear: 1080p @ 60 fps |
| LI-HDR (2exp): 1080p @ 30 fps eHDR (3 exp): 1080p @ 30 fps eDR (1 exp): 1080p @ 30 fps |
|
| Output Format: | YUV 422 |
| Mount: | M12 x P0.5 |
| Focal Length: | 2.5 mm |
| FOV (H): | 88.9° |
| Part#: | LI-AR0246-YUV-MIPI-088H |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Security
Robots
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm® RB3 Robotics Gen 2, Qualcomm® Dragonwing RB8 and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 | RB3 | IQ-9075 |
|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver with version list: Click here
