Camera Specification:
LI-ONX-BOX-GM2C-8CAM-8GB
AI BOX Equipped with Maxim GMSL2 MAX96724 De-Serializer and ORIN NX SOM
$1,699.00
For high volume order, please email sales@leopardimaging.com
AI BOX Equipped with Maxim GMSL2 MAX96724 De-Serializer and ORIN NX SOM
$1,699.00
For high volume order, please email sales@leopardimaging.com
Different wireless communication options, such as Bluetooth, LTE, GNSS, etc., are available but not supported by default. Please contact with our sales first before placing order.
NVIDIA Jetson 8GB Orin NX SOM included
Supports up to 8 GMSL2 cameras
Maxim GMSL2 MAX96724 De-Serializer
2 x Mini Quad FAKRA connectors for camera connection
1 x HDMI connector
1 x USB 3.0 Type-C (data)
1 x USB 2.0 Type-C (flashing port)
1 x RS485 interface
1 x Power socket
1 x CAN interface
1 x RJ45 Gigabit Ethernet interface
5 x ANT interfaces (optional, not used in default)
STATUS and PWR LED indicators included
Recovery, RST and PWR buttons included
| Connector: | Mini Quad FAKRA |
| Power supply range: | 9 ~ 48 VDC (12 VDC in default and auto power on) |
| Wireless Communication Options: | WIFI & Bluetooth: Wi-Fi 2.4GHZ & 5GHz, BT 5.0 |
| LTE: 4G or 5G | |
| GNSS | |
| Ethernet: |
10/100/1000M BASE-T Ethernet |
| Operating Temperature Range | -25℃ ~ +60℃ |
| Weight: | ~ 1041 g |
| Part#: | LI-ONX-BOX-GM2C-8CAM-8GB |
If you need to download the driver, please contact:support@leopardimaging.com
Supported Cameras: Click Here
LI-ONX-BOX-GM2C-8CAM-8GB offers the following Wireless Communication options:
A: LTE-Main, 4G
B: LTE-Aux, 5G
C: GNSS,GPS
D: WIFI/BT, BT 5.0
They are not supported by default but can be freely combined, such as AC, BC, or BCD. For inquiries or assistance, please reach out to our sales team.


