LI-ONO-BOX-GM2C-8CAM-4GB

AI BOX Equipped with Maxim GMSL2 MAX96724 De-Serializer and ORIN Nano SOM

$1,499.00

Image Product Quantity

LI-ONO-BOX-GM2C-8CAM-4GB (BOX ONLY)

Available on backorder

1

LI-PS12-02

210 in stock

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

152 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Different wireless communication options, such as Bluetooth, LTE, GNSS, etc., are available but not supported by default. Please contact with our sales first before placing order.

NVIDIA Jetson 4GB Orin Nano SOM included
Supports up to 8 GMSL2 cameras
Maxim GMSL2 MAX96724 De-Serializer
2 x Mini Quad FAKRA connectors for camera connection
1 x HDMI connector
1 x USB 3.0 Type-C (data)
1 x USB 2.0 Type-C (flashing port)
1 x RS485 interface
1 x Power socket
1 x CAN interface
1 x RJ45 Gigabit Ethernet interface
5 x ANT interfaces (optional, not used in default)
STATUS and PWR LED indicators included
Recovery, RST and PWR buttons included

Connector: Mini Quad FAKRA
Power supply range: 9 ~ 48 VDC (12 VDC in default and auto power on)
Wireless Communication Options: WIFI & Bluetooth: Wi-Fi 2.4GHZ & 5GHz, BT 5.0
  LTE: 4G or 5G
  GNSS
Ethernet:
10/100/1000M BASE-T Ethernet
Operating Temperature Range -25℃ ~ +60℃
Weight: ~ 1041 g
Part#: LI-ONO-BOX-GM2C-8CAM-4GB

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here

LI-ONO-BOX-GM2C-8CAM-4GB offers the following Wireless Communication options:
A: LTE-Main, 4G
B: LTE-Aux, 5G
C: GNSS,GPS
D: WIFI/BT, BT 5.0
They are not supported by default but can be freely combined, such as AC, BC, or BDC. For inquiries or assistance, please reach out to our sales team.

Recommended With

  • LI-ONO-BOX-GM2C-8CAM-8GB

    LI-ONO-BOX-GM2C-8CAM-8GB

    $1,599.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00