LI-JETSON-KIT-IMX477M12-H

$1,679.00

Image Product Quantity

LI-IMX477-MIPI-M12

11 in stock (can be backordered)

6

LI-JTX1-MIPI-ADPT-6CAM

46 in stock

1

FAW-1233-03

974 in stock

6

46 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony IMX477 12.3M pixels CMOS Sensors
TX1 / TX2 Adapter Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS mount)

Resolution pixel: 4056 (H) x 3040 (V)
Frame rate: 30 fps with Full size resolution
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX477-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX477-MIPI-CS

    LI-IMX477-MIPI-CS

    $279.00
  • LI-IMX477-MIPI-M12

    LI-IMX477-MIPI-M12

    $279.00