LI-JETSON-KIT-AR0144-ST-D

$709.00

Image Product Quantity

LI-AR0144-MIPI-STEREO

15 in stock

2

LI-JTX1-MIPI-ADPT

87 in stock

1

FAW-1233-03

974 in stock

2

7 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson™ TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to three stereo cameras
ON Semiconductor CMOS Image Sensor AR0144
Resolution: 2560 (H) x 720 (V)
Pixel size: 3.0 x 3.0 μm
Global shutter
Color sensor
Length of the I-PEX cable: 300 mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT
2. LI-AR0144-MIPI-STEREO x 1, 2 or 3
3. FAW-1233-03 cable (300 mm) x 1, 2 or 3

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-AR0144-MIPI-STEREO

    LI-AR0144-MIPI-STEREO

    $299.00