LI-AGO-BOX-GM2B

32GB / 64GB Nividia AGX Orin AI Box

$2,899.00

Image Product Quantity

LI-AGO-BOX-GM2B (BOX ONLY)

Available on backorder

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

51 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

The LI-AGO-BOX-GM2B is shipped with a 32GB AGX ORIN SOM by default. A 64GB SOM is available at an additional cost. For orders requiring the 64GB configuration, please contact our sales team in advance to confirm availability and pricing.

Pre-integrated with NVIDIA Jetson AGX Orin 64GB / 32GB SOM
64GB internal eMMC 5.1
Supports up to 8 GMSL2 cameras
2 x 4T1 MINI Quad FAKRA connectors for camera connection (support up to 8 cameras)
1 x Micro HDMI connector
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface (UART)
1 x Micro SD card interface
1 x CAN connector
1 x TRIG connector
1 x Power socket
2 x USB3.0 Type-A interfaces (stacked)
1 x RJ45 Gigabit Ethernet interfaces (supported 10/100/1000 BASE-T Ethernet )
1 x M.2 Key-E interface for WIFI & Bluetooth
1 x M.2 Key-M interface for SSD
REC, RST and PWR buttons included
2 x ANT interfaces (optional, not used by default)

Connector: FAKRA Z TYPE
AI Performance: 200 TOPs (AGX Orin 32GB)
  275 TOPs (AGX Orin 64GB)
Input Voltage Range: 12 ~ 36 VDC
Operating Temperature: -25℃ ~ +65℃
Power Consumption(BOX + 8x FAKRA cameras):  ~ 32.2 W
  ~ 1.5 W (19 fps @ 2880 x 1860 ) per camera
Weight: ~ 1445 g
Part#: LI-AGO-BOX-GM2B

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here

Driver Support: Click Here (Under Column “AGO-BOX”)