LI-AGO-BOX-GM2A-8CAM

TO ORDER THIS PRODUCT PLEASE CONTACT SALES@LEOPARDIMAGING.COM

Image Product Quantity

LI-AGO-BOX-GM2A-8CAM (BOX ONLY)

1

Cable Adapter for Port 1

1

Cable Adapter for Port 2

1

4T1 MINI Fakra Cable for Camera

2

24 VDC Power Supply

1
This product is currently unavailable.

For high volume order, please email sales@leopardimaging.com

TO ORDER THIS PRODUCT PLEASE CONTACT SALES@LEOPARDIMAGING.COM

Jetson AGX Orin 32GB Processor
Supports up to 8 GMSL2 cameras
REC, RST and PWR buttons included

Network: 4 x Gigabit Ethernet Ports
Video output: 1 x HDMI 2.0 Type-A
USB: 2 x USB 3.0 Type-A
GPIO: 4 x In (0 ~ 12V), 4 x Out (3.3V)
CAN FD: 5 x CAN FD (With CAN chip Terminal resistor 120Ω)
UART: 1 x Debug(RS232), 3 x RS232, 2 x RS485 / RS422
Sync I/O: 1 x SYNC_IN (0-12V), 1 x SYNC_OUT (3.3V), 1 x SYNC_PPS (3.3V)
User expansion: 1 x M.2 M Key (PCIe x4, 2280) , 1 x Mini PCle (for 4G or WiFi expansion), 1 x Nano SIM Socket
Power Supply Range: 9 ~ 36 VDC
Weight: ~ 4 Kg
Part#: LI-AGO-BOX-GM2A-8CAM

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras : Click Here
Driver Support: Click Here (Under Column “AGO-BOX”)