Camera Specification:
LI-AGO-BOX-FP4A
AI BOX Equipped with FPDLINK-IV TI9702 De-Serializer
$3,249.00
For high volume order, please email sales@leopardimaging.com
AI BOX Equipped with FPDLINK-IV TI9702 De-Serializer
$3,249.00
For high volume order, please email sales@leopardimaging.com
NVIDIA Jetson AGX Orin SOM included
Supports up to 8 FPDLINK cameras
FPDLINK-IV TI9702 De-Serializer
2 x 4T1 Fakra connectors for camera connection
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface (UART)
1 x Micro SD card interface
1 x Power socket (DC 19V)
1 x CAN connector
1 x TRIG connector
2 x USB3.0 Type-A interfaces (stacked)
2 x RJ45 Gigabit Ethernet interfaces (stacked)
1 x Micro HDMI connector
REC, RST and PWR buttons included
| Connector: | FAKRA Z TYPE |
| Input Voltage Range: | 12 ~ 36 VDC |
| Operating Temperature: | -25℃ ~ +60℃ |
| Weight: | ~ 2000 g |
| Part#: | LI-AGO-BOX-FP4A |
If you need to download the driver, please contact:support@leopardimaging.com
Supported Cameras: Click Here
Driver Support: Click Here (Under Column “AGO-BOX”)


