Compatible with Nvidia® Jetson™ TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to three stereo cameras
ON Semiconductor CMOS Image Sensor AR0144
Resolution: 2560 (H) x 720 (V)
Pixel size: 3.0 x 3.0 μm
Global shutter
Color sensor
Length of the I-PEX cable: 300 mm
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-JTX1-MIPI-ADPT
2. LI-AR0144-MIPI-STEREO x 1, 2 or 3
3. FAW-1233-03 cable (300 mm) x 1, 2 or 3
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here

