Compatible with Nvidia Jetson TX1/TX2 Developer Kit
Supports one GMSL2 camera
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
Color camera
Supports M12 lens
| Pixel size: | 3.0 x 3.0 μm |
| Resolution pixels: | 1937 (H) x 1217 (V) |
| Optical format: | 1/2.7″ |
| Part#: | LI-JEVA-IMX390-GMSL2-xxxH (060H, 120H, 200H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p video applications
| # | Items | QTY |
|---|---|---|
| 1 | LI-IMX390-GMSL2-xxxH | 1 |
| 2 | FAK-SMZSMZ3M | 1 |
| 3 | LI-GMSL2-IPX-DESER | 1 |
| 4 | FAW-1233-03 cable | 1 |
| 5 | LI-JTX1-MIPI-ADPT | 1 |
| 6 | LI-PS12-01 | 1 |
| LI-IMX390-GMSL2 | Click Here |

