LI-XAVIER-KIT-IMX477CS-H

$1,829.00

Image Product Quantity

LI-IMX477-MIPI-CS

Available on backorder (only 5 left in stock)

6

FAW-1233-03

571 in stock

6

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) 12MP CMOS Image Sensor IMX477
Xavier adapter board supports up to six MIPI Cameras
Multi-Camera Streaming
Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Resolution pixel: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX477-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00
  • LI-IMX477-MIPI-M12

    LI-IMX477-MIPI-M12

    $279.00
  • LI-IMX477-MIPI-CS

    LI-IMX477-MIPI-CS

    $279.00